IESNA:LM-63-2002
[TEST]P1306425
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-70-2S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 70 CRI LEDS AND 2S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]182829
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1266
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
907950.9 898556.6 877103.4 848378.1 814323.8 780834.2 743256.8 699063.4 646987.5 590667.2
535159.7 482790.8 429383.2 375975.6 324667.8 278532.3 173506.4 103803.2 57988 29995.7
18673.8 15582 14431.3 13522 12745.2 11965.4 11132.1 10219.9 7863 4828.6
4276.6 3970.9 3452.1 2853.4 2301.4 1803.9 1340.5 936.5 586.1 303.7
133.4 72 49.6 32.1 18.5 0
